IESNA:LM-63-2002
[TEST]P1355795
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R359027DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1332
TILT=NONE
1 -1 1 55 14 1 1 0.25 0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
61.3 63.7 66.1 67.3 68.5 77 96.2 134.7 234.5 489.4
1049.7 1916.6 3049.3 3402.8 3822.5 4197.6 4592 4874.6 5093.4 5243.7
5317.1 5348.3 5343.5 5315.9 5284.6 5252.1 5225.7 5194.4 5139.1 5032.1
4816.9 4608.9 4494.6 4375.6 4160.4 3928.3 3636.1 3360.8 3009.6 2591.2
2192 1893.8 1640.1 945.1 239.3 8.4 3.6 2.4 2.4 2.4
1.2 1.2 0 0 0
61.3 63.7 66.1 67.3 68.5 77 95 132.3 235.7 470.1
976.4 1850.5 2866.6 3318.7 3673.4 4053.3 4394.8 4677.4 4920.3 5079
5180 5236.5 5246.1 5231.7 5207.7 5181.2 5158.4 5128.3 5087.4 4987.6
4815.7 4587.2 4447.7 4308.3 4096.6 3836.9 3595.2 3300.6 2919.5 2495
2109 1802.4 1522.3 834.5 212.8 8.4 3.6 2.4 2.4 2.4
1.2 1.2 0 0 0
61.3 63.7 64.9 66.1 68.5 75.8 92.6 128.7 210.4 410
830.9 1558.3 2485.4 2854.5 3257.3 3547.1 3893.4 4191.6 4448.9 4622.1
4789.2 4891.4 4949.1 4979.2 4988.8 4988.8 4973.2 4952.7 4916.7 4846.9
4707.5 4452.5 4226.5 4047.3 3804.4 3519.5 3230.9 2921.9 2564.8 2214.8
1808.4 1504.2 1210.8 578.4 138.3 8.4 3.6 2.4 2.4 1.2
1.2 1.2 0 0 0
61.3 63.7 64.9 66.1 68.5 73.3 89 116.6 181.6 340.3
627.7 1173.6 1923.9 2225.7 2556.3 2847.3 3151.5 3392 3639.7 3852.5
4007.6 4138.7 4228.9 4305.8 4346.7 4360 4356.4 4333.5 4286.6 4216.9
4087 3858.6 3589.2 3346.3 3114.3 2859.3 2546.7 2226.9 1933.5 1607.6
1240.9 954.7 739.5 300.6 64.9 7.2 2.4 2.4 2.4 1.2
1.2 1.2 0 0 0
61.3 63.7 64.9 66.1 67.3 70.9 84.2 105.8 157.5 259.7
442.5 779.2 1302.2 1525.9 1753.1 1982.8 2218.5 2421.7 2623.7 2777.6
2926.7 3038.5 3128.7 3182.8 3217.7 3226.1 3208 3173.2 3117.9 3044.5
2927.9 2760.7 2546.7 2291.8 2044.1 1826.5 1571.6 1340.7 1106.2 868.1
654.1 454.5 324.7 133.5 37.3 6 2.4 1.2 1.2 1.2
1.2 1.2 0 0 0
61.3 63.7 64.9 66.1 66.1 68.5 78.2 95 131.1 200.8
313.8 473.8 725.1 860.9 982.4 1120.7 1269.8 1402 1521.1 1626.9
1709.8 1782 1831.3 1864.9 1875.8 1868.6 1840.9 1794 1729.1 1652.1
1555.9 1440.5 1280.6 1126.7 969.1 829.7 695 569.9 459.3 349.9
242.9 179.2 128.7 66.1 22.8 4.8 1.2 1.2 1.2 1.2
1.2 1.2 1.2 0 0
61.3 63.7 64.9 64.9 64.9 66.1 73.3 85.4 107 151.5
220 298.2 400.4 443.7 495.4 550.7 601.2 658.9 704.6 745.5
778 802 815.2 818.8 809.2 793.6 764.7 728.7 683 636.1
586.8 535.1 479.8 419.6 361.9 303 248.9 208 175.6 146.7
121.4 91.4 67.3 32.5 12 2.4 1.2 1.2 1.2 1.2
1.2 1.2 0 0 0
61.3 63.7 64.9 63.7 62.5 61.3 60.1 60.1 62.5 68.5
77 87.8 99.8 103.4 107 108.2 109.4 109.4 109.4 109.4
107 104.6 101 97.4 92.6 84.2 74.5 66.1 60.1 54.1
48.1 43.3 36.1 28.9 24 20.4 16.8 13.2 10.8 8.4
6 4.8 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0
61.3 63.7 62.5 61.3 58.9 54.1 49.3 44.5 39.7 34.9
31.3 27.7 22.8 21.6 20.4 18 16.8 15.6 13.2 12
10.8 9.6 8.4 7.2 7.2 6 4.8 3.6 2.4 2.4
2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 2.4 2.4 2.4 2.4 2.4 3.6 3.6 3.6
3.6 3.6 3.6 3.6 0
61.3 61.3 60.1 56.5 52.9 48.1 42.1 37.3 32.5 27.7
24 20.4 18 18 15.6 15.6 14.4 14.4 13.2 13.2
12 12 10.8 10.8 9.6 9.6 9.6 8.4 8.4 8.4
8.4 8.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2
6 7.2 7.2 7.2 6 6 6 6 6 4.8
4.8 4.8 4.8 4.8 0
61.3 60.1 56.5 52.9 49.3 44.5 39.7 34.9 31.3 27.7
25.3 22.8 21.6 20.4 20.4 19.2 19.2 18 18 18
16.8 16.8 16.8 15.6 15.6 15.6 15.6 15.6 14.4 14.4
14.4 14.4 14.4 13.2 14.4 13.2 13.2 13.2 13.2 13.2
13.2 13.2 13.2 13.2 12 12 10.8 9.6 9.6 8.4
7.2 6 4.8 3.6 0
61.3 57.7 54.1 50.5 45.7 42.1 38.5 34.9 32.5 30.1
28.9 26.5 25.3 25.3 24 24 24 22.8 22.8 22.8
22.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6
21.6 20.4 20.4 20.4 20.4 20.4 20.4 20.4 20.4 20.4
20.4 20.4 20.4 19.2 19.2 18 16.8 15.6 14.4 12
10.8 8.4 6 2.4 0
61.3 57.7 54.1 49.3 45.7 42.1 39.7 37.3 34.9 32.5
31.3 30.1 28.9 28.9 28.9 28.9 27.7 27.7 27.7 27.7
27.7 27.7 27.7 27.7 27.7 27.7 26.5 26.5 27.7 27.7
26.5 26.5 26.5 27.7 27.7 27.7 27.7 27.7 27.7 27.7
26.5 26.5 26.5 26.5 25.3 25.3 24 22.8 20.4 18
15.6 13.2 9.6 4.8 0
61.3 57.7 52.9 49.3 45.7 42.1 39.7 37.3 36.1 33.7
32.5 32.5 31.3 30.1 30.1 30.1 30.1 28.9 28.9 30.1
28.9 28.9 28.9 28.9 28.9 28.9 28.9 28.9 28.9 30.1
28.9 28.9 28.9 30.1 30.1 30.1 28.9 30.1 28.9 28.9
28.9 28.9 28.9 28.9 27.7 26.5 25.3 24 21.6 20.4
16.8 14.4 9.6 4.8 0
